Browning Steel Finished Bore Roller Chain Sprocket - H5017X 1 5/8
Part #:1880822
Catalog #:H5017X 1 5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 17 | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Chain Pitch (in): | 0.625 in | Material: | Steel, Hardened Teeth |
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 3.401 in |
| Hub Projection (in): | 0.662 in | Bore Type: | Finished Bore |
| Tooth Width (in): | 0.343 in | Length Through Bore (in): | 1 in |
| Outside Diameter (in): | 3.718 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Diameter (in): | 2.6875 in | Hub Type: | Type B |
| Overall Length (in): | 1 in | Bore Diameter (in): | 1.625 in |
| Number of Strands/Width: | 1 | Keyway Size: | 5/16 x 5/32 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 1.63 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289984275 | Weight: | 1.29 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

