Browning Steel Finished Bore Roller Chain Sprocket - H5019X 1 7/16
Part #:1880947
Catalog #:H5019X 1 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 0.625 in |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Number of Teeth: | 19 |
| Material: | Steel, Hardened Teeth | Pitch Diameter (in): | 3.797 in |
| Hub Projection (in): | 0.662 in | Tooth Width (in): | 0.343 in |
| Length Through Bore (in): | 1 in | Bore Type: | Finished Bore |
| Outside Diameter (in): | 4.12 in | Hub Diameter (in): | 3 in |
| Sprocket Material: | Steel, Hardened Teeth | Hub Type: | Type B |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.4375 in | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 3/8 X 3/16 |
| Maximum Bore (in): | 1.44 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289984411 | Weight: | 2.32 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

