Browning Steel Finished Bore Roller Chain Sprocket - H5019X 1 5/8
Part #:1880962
Catalog #:H5019X 1 5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.625 in | Material: | Steel, Hardened Teeth |
| Pitch Diameter (in): | 3.797 in | Number of Teeth: | 19 |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Hub Projection (in): | 0.662 in | Tooth Width (in): | 0.343 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 4.12 in |
| Length Through Bore (in): | 1 in | Hub Diameter (in): | 3 in |
| Hub Type: | Type B | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.625 in | Keyway Size: | 5/16 x 5/32 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.63 in |
General Specifications
| UPC: | 662289984404 | Weight: | 1.74 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 1.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

