Browning Steel Finished Bore Roller Chain Sprocket - H5020X 1 1/8
Part #:1880988
Catalog #:H5020X 1 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.625 in | Material: | Steel, Hardened Teeth |
| Pitch Diameter (in): | 3.995 in | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Number of Teeth: | 20 | Product Type: | Finished Bore Roller Chain Sprocket |
| Length Through Bore (in): | 1 in | Bore Type: | Finished Bore |
| Outside Diameter (in): | 4.321 in | Tooth Width (in): | 0.343 in |
| Hub Projection (in): | 0.662 in | Hub Type: | Type B |
| Sprocket Material: | Steel, Hardened Teeth | Hub Diameter (in): | 3 in |
| Overall Length (in): | 1 in | Bore Diameter (in): | 1.125 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Keyway Size: | 1/4 X 1/8 | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (in): | 1.13 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289984466 | Weight: | 2.22 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 4.92 IN |
| Packaged Height: | 1.18 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

