Browning Steel Finished Bore Roller Chain Sprocket - H5021X 1 1/8
Part #:1881044
Catalog #:H5021X 1 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 21 | Material: | Steel, Hardened Teeth |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Pitch Diameter (in): | 4.193 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 0.625 in |
| Outside Diameter (in): | 4.522 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1.125 in | Number of Strands/Width: | 1 |
| Hub Type: | Type B | Hub Diameter (in): | 3.391 in |
| Hub Projection (in): | 0.662 in | Tooth Width (in): | 0.343 in |
| Length Through Bore (in): | 1.016 in | Keyway Size: | 1/4 X 1/8 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.13 in |
General Specifications
| UPC: | 662289984527 | Weight: | 2.67 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

