Browning Steel Finished Bore Roller Chain Sprocket - H5026X 1 1/2
Part #:1881507
Catalog #:H5026X 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Product Type: | Finished Bore Roller Chain Sprocket |
| Pitch Diameter (in): | 5.185 in | Chain Pitch (in): | 0.625 in |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Number of Teeth: | 26 |
| Bore Type: | Finished Bore | Outside Diameter (in): | 5.522 in |
| Bore Diameter (in): | 1.5 in | Number of Strands/Width: | 1 |
| Tooth Width (in): | 0.343 in | Hub Diameter (in): | 3.266 in |
| Length Through Bore (in): | 1.25 in | Hub Type: | Type B |
| Hub Projection (in): | 0.90625 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 3/8 X 3/16 | Pitch Type: | Single |
| Maximum Bore (in): | 1.5 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289984909 | Weight: | 3.10 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 5.51 IN |
| Packaged Height: | 1.57 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

