Browning Steel Finished Bore Roller Chain Sprocket - H5028X1
Part #:1881622
Catalog #:H5028X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Chain Pitch (in): | 0.625 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 28 |
| Material: | Steel, Hardened Teeth | Pitch Diameter (in): | 5.582 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 5.922 in |
| Bore Diameter (in): | 1 in | Number of Strands/Width: | 1 |
| Hub Projection (in): | 0.90625 in | Hub Diameter (in): | 3.266 in |
| Hub Type: | Type B | Length Through Bore (in): | 1.25 in |
| Tooth Width (in): | 0.343 in | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 1/4 x 1/8 |
| Maximum Bore (in): | 1 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289985142 | Weight: | 3.76 LB |
| Packaged Length: | 6.56 IN | Packaged Width: | 6.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

