Browning Steel Finished Bore Roller Chain Sprocket - H5028X 1 1/2
Part #:1881689
Catalog #:H5028X 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Number of Teeth: | 28 |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Chain Pitch (in): | 0.625 in |
| Pitch Diameter (in): | 5.582 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Outside Diameter (in): | 5.922 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1.5 in | Number of Strands/Width: | 1 |
| Hub Diameter (in): | 3.266 in | Length Through Bore (in): | 1.25 in |
| Tooth Width (in): | 0.343 in | Hub Projection (in): | 0.90625 in |
| Hub Type: | Type B | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 3/8 X 3/16 |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 1.5 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289985081 | Weight: | 3.46 LB |
| Packaged Length: | 6.56 IN | Packaged Width: | 6.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

