Browning Steel Finished Bore Roller Chain Sprocket - H5029X 1 1/8
Part #:1881721
Catalog #:H5029X 1 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Pitch Diameter (in): | 5.781 in | Chain Pitch (in): | 0.625 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 29 |
| Hub Projection (in): | 0.90625 in | Tooth Width (in): | 0.343 in |
| Outside Diameter (in): | 6.122 in | Bore Type: | Finished Bore |
| Length Through Bore (in): | 1.25 in | Hub Diameter (in): | 3 in |
| Sprocket Material: | Steel, Hardened Teeth | Hub Type: | Type B |
| Overall Length (in): | 1.25 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.125 in | Keyway Size: | 1/4 X 1/8 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.13 in |
General Specifications
| UPC: | 662289985197 | Weight: | 3.88 LB |
| Packaged Length: | 6.56 IN | Packaged Width: | 6.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

