Browning Steel Finished Bore Roller Chain Sprocket - H5029X 1 3/4
Part #:1881788
Catalog #:H5029X 1 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Pitch Diameter (in): | 5.781 in |
| Chain Pitch (in): | 0.625 in | Number of Teeth: | 29 |
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Bore Type: | Finished Bore | Length Through Bore (in): | 1.25 in |
| Outside Diameter (in): | 6.122 in | Hub Projection (in): | 0.90625 in |
| Tooth Width (in): | 0.343 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Type: | Type B | Hub Diameter (in): | 3 in |
| Overall Length (in): | 1.25 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.75 in | Keyway Size: | 3/8 X 3/16 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1.75 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289985210 | Weight: | 3.44 LB |
| Packaged Length: | 6.56 IN | Packaged Width: | 6.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

