Browning Steel Finished Bore Roller Chain Sprocket - H6012X 1 3/8
Part #:1881978
Catalog #:H6012X 1 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Number of Teeth: | 12 |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Pitch Diameter (in): | 2.898 in | Chain Pitch (in): | 0.75 in |
| Outside Diameter (in): | 3.249 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1.375 in | Number of Strands/Width: | 1 |
| Tooth Width (in): | 0.459 in | Hub Diameter (in): | 2.390625 in |
| Hub Type: | Type B | Hub Projection (in): | 0.796875 in |
| Length Through Bore (in): | 1.25 in | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 5/16 x 5/32 |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1.38 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289985463 | Weight: | 1.12 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

