Browning Steel Finished Bore Roller Chain Sprocket - H6013X 1 1/8
Part #:1882018
Catalog #:H6013X 1 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Chain Pitch (in): | 0.75 in |
| Material: | Steel, Hardened Teeth | Pitch Diameter (in): | 3.134 in |
| Number of Teeth: | 13 | Product Type: | Finished Bore Roller Chain Sprocket |
| Bore Type: | Finished Bore | Outside Diameter (in): | 3.493 in |
| Bore Diameter (in): | 1.125 in | Number of Strands/Width: | 1 |
| Length Through Bore (in): | 1.25 in | Tooth Width (in): | 0.459 in |
| Hub Diameter (in): | 2.640625 in | Hub Type: | Type B |
| Hub Projection (in): | 0.796875 in | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 1/4 X 1/8 |
| Maximum Bore (in): | 1.13 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289985487 | Weight: | 1.50 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

