Browning Steel Finished Bore Roller Chain Sprocket - H6016X 1 7/16
Part #:1882174
Catalog #:H6016X 1 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Pitch Diameter (in): | 3.844373 in | Chain Pitch (in): | 0.75 in |
| Number of Teeth: | 16 | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Bore Type: | Finished Bore | Outside Diameter (in): | 4.221 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1.4375 in |
| Hub Diameter (in): | 3.078 in | Hub Projection (in): | 0.796875 in |
| Tooth Width (in): | 0.459 in | Hub Type: | Type B |
| Length Through Bore (in): | 1.25 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 3/8 X 3/16 | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.44 in |
General Specifications
| UPC: | 662289985678 | Weight: | 2.35 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

