Browning Steel Finished Bore Roller Chain Sprocket - H6016X 1 3/4
Part #:1882190
Catalog #:H6016X 1 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Product Type: | Finished Bore Roller Chain Sprocket |
| Number of Teeth: | 16 | Material: | Steel, Hardened Teeth |
| Chain Pitch (in): | 0.75 in | Pitch Diameter (in): | 3.844 in |
| Hub Projection (in): | 0.796875 in | Bore Type: | Finished Bore |
| Outside Diameter (in): | 4.221 in | Length Through Bore (in): | 1.25 in |
| Tooth Width (in): | 0.459 in | Hub Type: | Type B |
| Hub Diameter (in): | 3.0625 in | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1.25 in | Bore Diameter (in): | 1.75 in |
| Number of Strands/Width: | 1 | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 3/8 X 3/16 |
| Maximum Bore (in): | 1.75 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289985647 | Weight: | 2.25 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

