Browning Steel Finished Bore Roller Chain Sprocket - H6021X 1 3/16
Part #:1882554
Catalog #:H6021X 1 3/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 21 | Pitch Diameter (in): | 5.032 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Chain Pitch (in): | 0.75 in | Material: | Steel, Hardened Teeth |
| Outside Diameter (in): | 5.426 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1.1875 in | Number of Strands/Width: | 1 |
| Hub Diameter (in): | 3.891 in | Hub Type: | Type B |
| Hub Projection (in): | 0.796875 in | Length Through Bore (in): | 1.25 in |
| Tooth Width (in): | 0.459 in | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 1/4 X 1/8 |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.19 in |
General Specifications
| UPC: | 662289986064 | Weight: | 4.54 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

