Browning Steel Finished Bore Roller Chain Sprocket - H6022X 1 7/16
Part #:1882687
Catalog #:H6022X 1 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 22 | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 0.75 in |
| Pitch Diameter (in): | 5.27 in | Material: | Steel, Hardened Teeth |
| Length Through Bore (in): | 1.25 in | Hub Projection (in): | 0.796875 in |
| Tooth Width (in): | 0.459 in | Outside Diameter (in): | 5.666 in |
| Bore Type: | Finished Bore | Hub Diameter (in): | 4 in |
| Sprocket Material: | Steel, Hardened Teeth | Hub Type: | Type B |
| Overall Length (in): | 1.25 in | Bore Diameter (in): | 1.4375 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Keyway Size: | 3/8 X 3/16 | Hardened Teeth: | With Hardened Teeth |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 1.44 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289986200 | Weight: | 4.60 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 1.57 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

