Browning Steel Finished Bore Roller Chain Sprocket - H6023X 1 7/16
Part #:1882794
Catalog #:H6023X 1 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Pitch Diameter (in): | 5.508 in |
| Number of Teeth: | 23 | Chain Pitch (in): | 0.75 in |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Product Type: | Finished Bore Roller Chain Sprocket |
| Outside Diameter (in): | 5.907 in | Bore Type: | Finished Bore |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1.4375 in |
| Length Through Bore (in): | 1.25 in | Hub Projection (in): | 0.796875 in |
| Hub Type: | Type B | Hub Diameter (in): | 3.891 in |
| Tooth Width (in): | 0.459 in | Keyway Size: | 3/8 X 3/16 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (in): | 1.44 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289986309 | Weight: | 5.24 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 6.10 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

