Browning Steel Finished Bore Roller Chain Sprocket - H8012X 1 5/8
Part #:1883727
Catalog #:H8012X 1 5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Pitch Diameter (in): | 3.864 in | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Material: | Steel, Hardened Teeth | Number of Teeth: | 12 |
| Tooth Width (in): | 0.575 in | Length Through Bore (in): | 1.625 in |
| Hub Projection (in): | 1.047619 in | Outside Diameter (in): | 4.332 in |
| Bore Type: | Finished Bore | Sprocket Material: | Steel, Hardened Teeth |
| Hub Diameter (in): | 3.125 in | Hub Type: | Type B |
| Overall Length (in): | 1.625 in | Bore Diameter (in): | 1.625 in |
| Number of Strands/Width: | 1 | Keyway Size: | 5/16 x 5/32 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1.63 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289987368 | Weight: | 2.88 LB |
| Packaged Length: | 4.56 IN | Packaged Width: | 4.56 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

