Browning Steel Finished Bore Roller Chain Sprocket - H8013X2
Part #:1883859
Catalog #:H8013X2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 4.179 in |
| Chain Pitch (in): | 1 in | Number of Teeth: | 13 |
| Outside Diameter (in): | 4.657 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 2 in | Number of Strands/Width: | 1 |
| Tooth Width (in): | 0.575 in | Hub Projection (in): | 0.921875 in |
| Hub Diameter (in): | 3.15625 in | Hub Type: | Type B |
| Length Through Bore (in): | 1.5 in | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 1/2 X 1/4 |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 2 in |
General Specifications
| UPC: | 662289987498 | Weight: | 2.52 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

