Browning Steel Finished Bore Roller Chain Sprocket - H8014X 1 1/2
Part #:1883909
Catalog #:H8014X 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 4.494 in |
| Number of Teeth: | 14 | Material: | Steel, Hardened Teeth |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Chain Pitch (in): | 1 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 4.981 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1.5 in |
| Tooth Width (in): | 0.575 in | Hub Projection (in): | 0.921875 in |
| Hub Type: | Type B | Hub Diameter (in): | 3.391 in |
| Length Through Bore (in): | 1.5 in | Keyway Size: | 3/8 X 3/16 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.5 in |
General Specifications
| UPC: | 662289987504 | Weight: | 3.92 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

