Browning Steel Finished Bore Roller Chain Sprocket - H8018X 1 3/8
Part #:1884337
Catalog #:H8018X 1 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Chain Pitch (in): | 1 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Number of Teeth: | 18 | Pitch Diameter (in): | 5.759 in |
| Outside Diameter (in): | 6.271 in | Hub Projection (in): | 0.921875 in |
| Bore Type: | Finished Bore | Length Through Bore (in): | 1.5 in |
| Tooth Width (in): | 0.575 in | Hub Type: | Type B |
| Sprocket Material: | Steel, Hardened Teeth | Hub Diameter (in): | 4.25 in |
| Overall Length (in): | 1.5 in | Bore Diameter (in): | 1.375 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 5/16 x 5/32 |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 1.38 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289987986 | Weight: | 7.04 LB |
| Packaged Length: | 6.63 IN | Packaged Width: | 6.63 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

