Browning Steel Finished Bore Roller Chain Sprocket - H8019X 1 3/4
Part #:1884451
Catalog #:H8019X 1 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1 in | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 6.076 in |
| Material: | Steel, Hardened Teeth | Number of Teeth: | 19 |
| Tooth Width (in): | 0.575 in | Hub Projection (in): | 0.921875 in |
| Bore Type: | Finished Bore | Length Through Bore (in): | 1.5 in |
| Outside Diameter (in): | 6.593 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Type: | Type B | Hub Diameter (in): | 4.25 in |
| Overall Length (in): | 1.5 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.75 in | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 3/8 X 3/16 |
| Maximum Bore (in): | 1.75 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289988082 | Weight: | 7.50 LB |
| Packaged Length: | 6.63 IN | Packaged Width: | 6.63 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

