Browning Steel Finished Bore Roller Chain Sprocket - H8019X 2 3/16
Part #:1884519
Catalog #:H8019X 2 3/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Material: | Steel, Hardened Teeth | Chain Pitch (in): | 1 in |
| Pitch Diameter (in): | 6.076 in | Number of Teeth: | 19 |
| Bore Type: | Finished Bore | Hub Projection (in): | 0.921875 in |
| Tooth Width (in): | 0.575 in | Outside Diameter (in): | 6.593 in |
| Length Through Bore (in): | 1.5 in | Hub Diameter (in): | 4.25 in |
| Sprocket Material: | Steel, Hardened Teeth | Hub Type: | Type B |
| Overall Length (in): | 1.5 in | Bore Diameter (in): | 2.1875 in |
| Number of Strands/Width: | 1 | Keyway Size: | 1/2 X 1/4 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (in): | 2.19 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289988129 | Weight: | 6.88 LB |
| Packaged Length: | 6.63 IN | Packaged Width: | 6.63 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

