Browning Steel Finished Bore Roller Chain Sprocket - H8020X 2 3/16
Part #:1884626
Catalog #:H8020X 2 3/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Pitch Diameter (in): | 6.392 in |
| Chain Pitch (in): | 1 in | Material: | Steel, Hardened Teeth |
| Number of Teeth: | 20 | Product Type: | Finished Bore Roller Chain Sprocket |
| Hub Projection (in): | 0.921875 in | Length Through Bore (in): | 1.5 in |
| Tooth Width (in): | 0.575 in | Bore Type: | Finished Bore |
| Outside Diameter (in): | 6.914 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Diameter (in): | 4.25 in | Hub Type: | Type B |
| Overall Length (in): | 1.5 in | Bore Diameter (in): | 2.1875 in |
| Number of Strands/Width: | 1 | Keyway Size: | 1/2 X 1/4 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 2.19 in |
General Specifications
| UPC: | 662289988235 | Weight: | 7.05 LB |
| Packaged Length: | 7.30 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

