Browning Steel Finished Bore Roller Chain Sprocket - H8025X 1 5/8
Part #:1885185
Catalog #:H8025X 1 5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 1 in |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Number of Teeth: | 25 | Pitch Diameter (in): | 7.979 in |
| Bore Type: | Finished Bore | Length Through Bore (in): | 1.75 in |
| Tooth Width (in): | 0.575 in | Hub Projection (in): | 1.1875 in |
| Outside Diameter (in): | 8.516 in | Hub Type: | Type B |
| Sprocket Material: | Steel, Hardened Teeth | Hub Diameter (in): | 4.25 in |
| Overall Length (in): | 1.75 in | Bore Diameter (in): | 1.625 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Keyway Size: | 5/16 x 5/32 | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.63 in |
General Specifications
| UPC: | 662289988815 | Weight: | 11.02 LB |
| Packaged Length: | 8.75 IN | Packaged Width: | 8.75 IN |
| Packaged Height: | 2.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

