Browning Steel Finished Bore Roller Chain Sprocket - H8026X 1 3/4
Part #:1885292
Catalog #:H8026X 1 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 8.296 in | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Chain Pitch (in): | 1 in | Material: | Steel, Hardened Teeth |
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 26 |
| Outside Diameter (in): | 8.836 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1.75 in | Number of Strands/Width: | 1 |
| Hub Diameter (in): | 4.766 in | Length Through Bore (in): | 2 in |
| Hub Projection (in): | 1.421875 in | Tooth Width (in): | 0.575 in |
| Hub Type: | Type B | Keyway Size: | 3/8 X 3/16 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.75 in |
General Specifications
| UPC: | 662289988907 | Weight: | 13.90 LB |
| Packaged Length: | 8.75 IN | Packaged Width: | 8.75 IN |
| Packaged Height: | 2.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

