Browning Steel Finished Bore Roller Chain Sprocket - H8027X 1 3/8
Part #:1885367
Catalog #:H8027X 1 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Chain Pitch (in): | 1 in |
| Number of Teeth: | 27 | Pitch Diameter (in): | 8.614 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Tooth Width (in): | 0.575 in | Length Through Bore (in): | 2 in |
| Hub Projection (in): | 1.421875 in | Outside Diameter (in): | 9.156 in |
| Bore Type: | Finished Bore | Hub Type: | Type B |
| Hub Diameter (in): | 4.75 in | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 2 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.375 in | Keyway Size: | 5/16 x 5/32 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1.38 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289989027 | Weight: | 11.90 LB |
| Packaged Length: | 9.84 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 2.36 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

