Browning Steel Finished Bore Roller Chain Sprocket - H8027X 1 15/16
Part #:1885417
Catalog #:H8027X 1 15/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 27 |
| Material: | Steel, Hardened Teeth | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Pitch Diameter (in): | 8.614 in | Chain Pitch (in): | 1 in |
| Outside Diameter (in): | 9.156 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1.9375 in | Number of Strands/Width: | 1 |
| Hub Type: | Type B | Hub Diameter (in): | 4.766 in |
| Tooth Width (in): | 0.575 in | Length Through Bore (in): | 2 in |
| Hub Projection (in): | 1.421875 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 1/2 X 1/4 | Pitch Type: | Single |
| Maximum Bore (in): | 1.94 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289989003 | Weight: | 14.16 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

