Browning Steel Finished Bore Roller Chain Sprocket - H8027X 2 7/16
Part #:1885441
Catalog #:H8027X 2 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 27 | Material: | Steel, Hardened Teeth |
| Pitch Diameter (in): | 8.614 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Chain Pitch (in): | 1 in |
| Hub Projection (in): | 1.421875 in | Tooth Width (in): | 0.575 in |
| Outside Diameter (in): | 9.156 in | Bore Type: | Finished Bore |
| Length Through Bore (in): | 2 in | Hub Type: | Type B |
| Hub Diameter (in): | 4.75 in | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 2 in | Bore Diameter (in): | 2.4375 in |
| Number of Strands/Width: | 1 | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 5/8 X 5/16 | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 2.44 in |
General Specifications
| UPC: | 662289989072 | Weight: | 13.29 LB |
| Packaged Length: | 9.90 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

