Browning Steel Finished Bore Roller Chain Sprocket - H8028X 1 15/16
Part #:1885524
Catalog #:H8028X 1 15/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Number of Teeth: | 28 |
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Chain Pitch (in): | 1 in | Pitch Diameter (in): | 8.931 in |
| Outside Diameter (in): | 9.475 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1.9375 in | Number of Strands/Width: | 1 |
| Tooth Width (in): | 0.575 in | Hub Type: | Type B |
| Length Through Bore (in): | 2 in | Hub Projection (in): | 1.421875 in |
| Hub Diameter (in): | 4.766 in | Pitch Type: | Single |
| Keyway Size: | 1/2 X 1/4 | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.94 in |
General Specifications
| UPC: | 662289989119 | Weight: | 14.98 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

