Browning Steel Finished Bore Roller Chain Sprocket - H8028X 2 15/16
Part #:1885565
Catalog #:H8028X 2 15/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Product Type: | Finished Bore Roller Chain Sprocket |
| Pitch Diameter (in): | 8.931 in | Number of Teeth: | 28 |
| Material: | Steel, Hardened Teeth | Chain Pitch (in): | 1 in |
| Bore Type: | Finished Bore | Length Through Bore (in): | 2 in |
| Outside Diameter (in): | 9.475 in | Tooth Width (in): | 0.575 in |
| Hub Projection (in): | 1.421875 in | Hub Type: | Type B |
| Sprocket Material: | Steel, Hardened Teeth | Hub Diameter (in): | 4.75 in |
| Overall Length (in): | 2 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 2.9375 in | Keyway Size: | 3/4 X 3/8 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 2.94 in |
General Specifications
| UPC: | 662289989164 | Weight: | 12.76 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 9.90 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

