Browning Steel Finished Bore Roller Chain Sprocket - H8030X 1 1/4
Part #:1885706
Catalog #:H8030X 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Pitch (in): | 1 in | Material: | Steel, Hardened Teeth |
| Number of Teeth: | 30 | Pitch Diameter (in): | 9.567 in |
| Hub Projection (in): | 1.421875 in | Tooth Width (in): | 0.575 in |
| Length Through Bore (in): | 2 in | Bore Type: | Finished Bore |
| Outside Diameter (in): | 10.114 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Type: | Type B | Hub Diameter (in): | 4.75 in |
| Overall Length (in): | 2 in | Bore Diameter (in): | 1.25 in |
| Number of Strands/Width: | 1 | Keyway Size: | 1/4 X 1/8 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (in): | 1.25 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289989324 | Weight: | 17.44 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

