Browning Steel Finished Bore Roller Chain Sprocket - H8030X 2 15/16
Part #:1885805
Catalog #:H8030X 2 15/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 30 | Chain Pitch (in): | 1 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 9.566772 in |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Bore Type: | Finished Bore | Outside Diameter (in): | 10.114 in |
| Bore Diameter (in): | 2.9375 in | Number of Strands/Width: | 1 |
| Hub Type: | Type B | Length Through Bore (in): | 2 in |
| Hub Diameter (in): | 4.766 in | Tooth Width (in): | 0.575 in |
| Hub Projection (in): | 1.421875 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 3/4 X 3/8 | Pitch Type: | Single |
| Maximum Bore (in): | 2.94 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289989409 | Weight: | 14.24 LB |
| Packaged Length: | 10.06 IN | Packaged Width: | 10.06 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

