Browning Steel Finished Bore Roller Chain Sprocket - 3545X5/8
Part #:3924057
Catalog #:3545X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 5.376 in |
| Chain Pitch (in): | 0.375 in | Material: | Steel |
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Number of Teeth: | 45 |
| Bore Type: | Finished Bore | Hub Projection (in): | 0.84375 in |
| Outside Diameter (in): | 5.588 in | Length Through Bore (in): | 1 in |
| Tooth Width (in): | 0.168 in | Hub Diameter (in): | 2.25 in |
| Hub Type: | Type B | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1 in | Bore Diameter (in): | 0.625 in |
| Number of Strands/Width: | 1 | Keyway Size: | 3/16 x 3/32 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 0.63 in |
General Specifications
| UPC: | 662289700714 | Weight: | 2.40 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

