Browning Steel Finished Bore Roller Chain Sprocket - 5045X 1 7/16
Part #:3924487
Catalog #:5045X 1 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Pitch Diameter (in): | 8.96 in |
| Chain Pitch (in): | 0.625 in | Number of Teeth: | 45 |
| Tooth Width (in): | 0.343 in | Length Through Bore (in): | 1.25 in |
| Outside Diameter (in): | 9.313 in | Hub Projection (in): | 0.703 in |
| Bore Type: | Finished Bore | Sprocket Material: | Steel |
| Hub Diameter (in): | 3.75 in | Hub Type: | Type B |
| Overall Length (in): | 1.25 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.4375 in | Hardened Teeth: | Non-Hardened Teeth |
| Keyway Size: | 3/8 X 3/16 | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 1.44 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289701131 | Weight: | 7.84 LB |
| Packaged Length: | 9.75 IN | Packaged Width: | 9.75 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

