Browning Steel Finished Bore Roller Chain Sprocket - 6045X 1 1/4
Part #:3924834
Catalog #:6045X 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 45 | Material: | Steel |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Pitch Diameter (in): | 10.752 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 0.75 in |
| Tooth Width (in): | 0.459 in | Bore Type: | Finished Bore |
| Hub Projection (in): | 0.796875 in | Length Through Bore (in): | 1.25 in |
| Outside Diameter (in): | 11.176 in | Hub Diameter (in): | 4.25 in |
| Hub Type: | Type B | Sprocket Material: | Steel |
| Overall Length (in): | 1.25 in | Bore Diameter (in): | 1.25 in |
| Number of Strands/Width: | 1 | Hardened Teeth: | Non-Hardened Teeth |
| Keyway Size: | 1/4 X 1/8 | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.25 in |
General Specifications
| UPC: | 662289701476 | Weight: | 13.80 LB |
| Packaged Length: | 11.38 IN | Packaged Width: | 11.38 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

