Browning Steel Finished Bore Roller Chain Sprocket - 6035X 1 1/2
Part #:3963725
Catalog #:6035X 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Chain Pitch (in): | 0.75 in | Material: | Steel |
| Pitch Diameter (in): | 8.367 in | Number of Teeth: | 35 |
| Bore Type: | Finished Bore | Length Through Bore (in): | 1.25 in |
| Tooth Width (in): | 0.459 in | Hub Projection (in): | 0.796875 in |
| Outside Diameter (in): | 8.783 in | Hub Diameter (in): | 4 in |
| Sprocket Material: | Steel, Hardened Teeth | Hub Type: | Type B |
| Overall Length (in): | 1.25 in | Bore Diameter (in): | 1.5 in |
| Number of Strands/Width: | 1 | Keyway Size: | 3/8 X 3/16 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (in): | 1.5 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289713028 | Weight: | 8.96 LB |
| Packaged Length: | 8.81 IN | Packaged Width: | 8.81 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

