Browning Steel Finished Bore Roller Chain Sprocket - 6035X 1 15/16
Part #:3963733
Catalog #:6035X 1 15/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Number of Teeth: | 35 |
| Material: | Steel | Pitch Diameter (in): | 8.367 in |
| Chain Pitch (in): | 0.75 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Length Through Bore (in): | 1.25 in | Hub Projection (in): | 0.796875 in |
| Outside Diameter (in): | 8.783 in | Bore Type: | Finished Bore |
| Tooth Width (in): | 0.459 in | Hub Type: | Type B |
| Sprocket Material: | Steel, Hardened Teeth | Hub Diameter (in): | 4 in |
| Overall Length (in): | 1.25 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.9375 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 1/2 X 1/4 | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.94 in |
General Specifications
| UPC: | 662289713035 | Weight: | 8.60 LB |
| Packaged Length: | 9.90 IN | Packaged Width: | 10.10 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

