Browning Steel Minimum Plain Bore Roller Chain Sprocket - 40A16
Part #:1108190
Catalog #:40A16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Pitch (in): | 0.5 in |
| Product Type: | Type "A" Plate Sprocket | Number of Teeth: | 16 |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 0.284 in | Hub Type: | Type A |
| Tooth Width (in): | 0.284 in | Length Through Bore (in): | 0.284 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 2.814 in |
| Chain Number: | No. 40, 1/2 in. Pitch ANSI Chain | Pitch Diameter (in): | 2.562915 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.625 in |
| Maximum Bore (in): | 1.375 in | Maximum Bore (mm): | 34 mm |
| Minimum Bore (mm): | 16 mm | Hardened Teeth: | With Hardened Teeth |
| Number of Hubs: | 0 |
General Specifications
| UPC: | 662289280896 | Weight: | 0.40 LB |
| Packaged Length: | 3.35 IN | Packaged Width: | 3.35 IN |
| Packaged Height: | 0.55 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

