Browning Steel Minimum Plain Bore Roller Chain Sprocket - 50A10
Part #:1108703
Catalog #:50A10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.625 in | Number of Teeth: | 10 |
| Product Type: | Type "A" Plate Sprocket | Material: | Steel |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Bore Type: | Minimum Plain Bore |
| Outside Diameter (in): | 2.299 in | Pitch Diameter (in): | 2.022542 in |
| Bore Diameter (in): | 0.625 in | Number of Strands/Width: | 1 |
| Length Through Bore (in): | 0.343 in | Hub Type: | Type A |
| Maximum Bore (in): | 0.875 in | Minimum Bore (mm): | 16 mm |
| Maximum Bore (mm): | 22 mm | Hardened Teeth: | With Hardened Teeth |
| Number of Hubs: | 0 |
General Specifications
| UPC: | 662289317882 | Weight: | 0.25 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 0.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

