Browning Steel Minimum Plain Bore Roller Chain Sprocket - 50A24
Part #:1108844
Catalog #:50A24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Type "A" Plate Sprocket | Chain Pitch (in): | 0.625 in |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Number of Teeth: | 24 |
| Material: | Steel | Bore Type: | Minimum Plain Bore |
| Outside Diameter (in): | 5.122 in | Pitch Diameter (in): | 4.788311 in |
| Bore Diameter (in): | 0.71875 in | Number of Strands/Width: | 1 |
| Length Through Bore (in): | 0.343 in | Tooth Width (in): | 0.343 in |
| Hub Type: | Type A | Maximum Bore (in): | 2.25 in |
| Maximum Bore (mm): | 57 mm | Minimum Bore (mm): | 20 mm |
| Hardened Teeth: | With Hardened Teeth | Number of Hubs: | 0 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289251476 | Weight: | 1.45 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 3.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

