Browning Steel Minimum Plain Bore Roller Chain Sprocket - 50A112
Part #:1109230
Catalog #:50A112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 112 | Chain Pitch (in): | 0.625 in |
| Material: | Steel | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Product Type: | Type "A" Plate Sprocket | Bore Type: | Minimum Plain Bore |
| Sprocket Material: | Steel | Tooth Width (in): | 0.343 in |
| Length Through Bore (in): | 0.343 in | Overall Length (in): | 0.343 in |
| Outside Diameter (in): | 22.651 in | Hub Type: | Type A |
| Chain Number: | No. 50, 5/8 in. Pitch ANSI Chain | Pitch Diameter (in): | 22.284614 in |
| Bore Diameter (in): | 0.9375 in | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 3.125 in | Maximum Bore (mm): | 79 mm |
| Minimum Bore (mm): | 20 mm | Number of Hubs: | 0 |
| Hardened Teeth: | Non-Hardened Teeth |
General Specifications
| UPC: | 662289191789 | Weight: | 34.50 LB |
| Packaged Length: | 0.34 IN | Packaged Width: | 22.65 IN |
| Packaged Height: | 22.65 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

