Browning Steel Minimum Plain Bore Roller Chain Sprocket - 60A14
Part #:1109289
Catalog #:60A14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Teeth: | 14 |
| Product Type: | Type "A" Plate Sprocket | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Chain Pitch (in): | 0.75 in | Length Through Bore (in): | 0.459 in |
| Outside Diameter (in): | 3.736 in | Sprocket Material: | Steel, Hardened Teeth |
| Bore Type: | Minimum Plain Bore | Tooth Width (in): | 0.459 in |
| Hub Type: | Type A | Overall Length (in): | 0.459 in |
| Chain Number: | No. 60, 3/4 in. Pitch ANSI Chain | Pitch Diameter (in): | 3.370469 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.75 in |
| Maximum Bore (in): | 1.75 in | Minimum Bore (mm): | 20 mm |
| Maximum Bore (mm): | 44 mm | Number of Hubs: | 0 |
| Hardened Teeth: | With Hardened Teeth |
General Specifications
| UPC: | 662289171842 | Weight: | 1.47 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

