Browning Steel Minimum Plain Bore Roller Chain Sprocket - 60A96
Part #:1109750
Catalog #:60A96
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Number of Teeth: | 96 |
| Chain Pitch (in): | 0.75 in | Product Type: | Type "A" Plate Sprocket |
| Material: | Steel | Outside Diameter (in): | 23.36 in |
| Bore Type: | Minimum Plain Bore | Pitch Diameter (in): | 22.922403 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1.25 in |
| Length Through Bore (in): | 0.459 in | Hub Type: | Type A |
| Maximum Bore (in): | 4 in | Minimum Bore (mm): | 26 mm |
| Maximum Bore (mm): | 101 mm | Hardened Teeth: | Non-Hardened Teeth |
| Number of Hubs: | 0 |
General Specifications
| UPC: | 662289172207 | Weight: | 52.40 LB |
| Packaged Length: | 0.46 IN | Packaged Width: | 23.36 IN |
| Packaged Height: | 23.36 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

