Browning Steel Minimum Plain Bore Roller Chain Sprocket - 25B54
Part #:1121508
Catalog #:25B54
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Used: | No. 25, 1/4 in. Pitch ANSI Chain |
| Chain Pitch (in): | 0.25 in | Product Type: | Type "B" Minimum Bore Sprocket |
| Number of Teeth: | 54 | Tooth Width (in): | 0.11 in |
| Max Bore (in): | 1.375 in | Bore Type: | Minimum Plain Bore |
| Hub Diameter (in): | 2 in | Overall Length (in): | 0.75 in |
| Hub Type: | Type B | Length Through Bore (in): | 0.75 in |
| Outside Diameter (in): | 4.44 in | Sprocket Material: | Steel |
| Min Bore (in): | 0.5 in | Pitch Diameter (in): | 4.3 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.5 in |
| Number of Hubs: | 1 | Hub Projection (in): | 0.640625 in |
General Specifications
| UPC: | 662289319237 | Weight: | 1.25 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

