Browning Steel Minimum Plain Bore Roller Chain Sprocket - 35B14
Part #:1121607
Catalog #:35B14
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Product Type: | Type "B" Minimum Bore Sprocket |
| Number of Teeth: | 14 | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Chain Pitch (in): | 0.375 in | Max Bore (in): | 0.75 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 1.87 in |
| Pitch Diameter (in): | 1.685 in | Bore Diameter (in): | 0.5 in |
| Number of Strands/Width: | 1 | Length Through Bore (in): | 0.75 in |
| Hub Diameter (in): | 1.25 in | Hub Type: | Type B |
| Maximum Bore (in): | 0.875 in | Minimum Bore (mm): | 13 mm |
| Maximum Bore (mm): | 22 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 0.578125 in |
General Specifications
| UPC: | 662289248575 | Weight: | 0.28 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 0.90 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

