Browning Steel Minimum Plain Bore Roller Chain Sprocket - 40B24
Part #:1122381
Catalog #:40B24
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.5 in | Number of Teeth: | 24 |
| Product Type: | Type "B" Minimum Bore Sprocket | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Material: | Steel | Max Bore (in): | 2.25 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 4.1 in |
| Pitch Diameter (in): | 3.831 in | Bore Diameter (in): | 0.625 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 3.25 in |
| Length Through Bore (in): | 1 in | Hub Type: | Type B |
| Maximum Bore (in): | 2.25 in | Maximum Bore (mm): | 57 mm |
| Minimum Bore (mm): | 16 mm | Hub Projection (in): | 0.71875 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289299201 | Weight: | 2.52 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

