Browning Steel Minimum Plain Bore Roller Chain Sprocket - 40B84
Part #:1122597
Catalog #:40B84
KEY FEATURES
- When you think Sprockets - Think Browning
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Number of Teeth: | 84 | Chain Pitch (in): | 0.5 in |
| Product Type: | Type "B" Minimum Bore Sprocket | Hub Diameter (in): | 4 in |
| Max Bore (in): | 2.75 in | Bore Type: | Minimum Plain Bore |
| Tooth Width (in): | 0.284 in | Min Bore (in): | 0.75 in |
| Overall Length (in): | 1.25 in | Hub Type: | Type B |
| Sprocket Material: | Steel | Length Through Bore (in): | 1.25 in |
| Outside Diameter (in): | 13.66 in | Pitch Diameter (in): | 13.372 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.75 in |
| Maximum Bore (in): | 2.75 in | Minimum Bore (mm): | 16 mm |
| Maximum Bore (mm): | 69 mm | Hub Projection (in): | 0.96875 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289259410 | Weight: | 13.70 LB |
| Packaged Length: | 1.00 IN | Packaged Width: | 13.66 IN |
| Packaged Height: | 13.66 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

