Browning Steel Minimum Plain Bore Roller Chain Sprocket - 60B48
Part #:1123389
Catalog #:60B48
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 48 | Product Type: | Type "B" Minimum Bore Sprocket |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Material: | Steel |
| Chain Pitch (in): | 0.75 in | Max Bore (in): | 2.75 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 11.89 in |
| Pitch Diameter (in): | 11.467 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.9375 in | Length Through Bore (in): | 1.25 in |
| Hub Type: | Type B | Hub Diameter (in): | 4.25 in |
| Maximum Bore (in): | 2.125 in | Minimum Bore (mm): | 26 mm |
| Maximum Bore (mm): | 53 mm | Hub Projection (in): | 0.796875 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289160082 | Weight: | 16.24 LB |
| Packaged Length: | 12.10 IN | Packaged Width: | 12.40 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

