Browning Steel Minimum Plain Bore Roller Chain Sprocket - D50B22
Part #:1125863
Catalog #:D50B22
KEY FEATURES
- Browning offers one of the largest selection of application shaft ready sprockets in the industry
- Made with Minimum bore, no keyseat or setscrew. This can be bored to size with keyseat and setscrew for a reasonable extra charge.
- Maximum Bore Shown will accommodate standard keyways and setscrews over keyway. Slightly larger bores are possible with no keyway, shallow keyway or setscrew at angle to keyway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Type "B" Minimum Bore Double Sprocket | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Material: | Hardened Steel | Number of Teeth: | 22 |
| Chain Pitch (in): | 0.625 in | Max Bore (in): | 2.375 in |
| Bore Type: | Minimum Plain Bore | Outside Diameter (in): | 4.72 in |
| Pitch Diameter (in): | 4.392 in | Bore Diameter (in): | 1 in |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 3.5625 in |
| Length Through Bore (in): | 1.875 in | Hub Type: | Type DB |
| Maximum Bore (in): | 2.5 in | Minimum Bore (mm): | 26 mm |
| Maximum Bore (mm): | 63 mm | Number of Hubs: | 1 |
| Hub Projection (in): | 0.828125 in |
General Specifications
| UPC: | 662289172344 | Weight: | 6.30 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 6.10 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

